Features
- Selectable Response Time
- Selectable Hysteresis
- Analog Comparator Output Available on
Pin
- Comparator Output Inversion
Available
- Flexible Input Selection:
- Up to
four Positive pins
- Up to
three Negative pins
- Internal
reference voltage generator (DACREF)
- Interrupt Generation on:
- Rising edge
- Falling edge
- Both edges
- Window Function Interrupt Generation on:
- Signal above window
- Signal inside window
- Signal below window
- Signal outside window
- Event
Generation:
- Comparator output
- Window function