Features
- Glue Logic
for General Purpose PCB Design
-
6
Programmable Look-Up Tables (LUTs)
- Combinatorial Logic Functions: Any Logic Expression which is a Function of up to
Three Inputs.
- Sequencer Logic
Functions:
- Gated D flip-flop
- JK flip-flop
- Gated D latch
- RS latch
- Flexible
LUT Input Selection:
- I/Os
- Events
- Subsequent LUT output
- Internal peripherals such as:
- Analog
comparator
- Timers/Counters
- USART
- SPI
- Clocked by a System Clock or other
Peripherals
- Output can
be Connected to I/O Pins or an Event System
- Optional
Synchronizer, Filter, or Edge Detector Available on Each LUT Output
- Optional Interrupt Generation from
Each LUT Output:
- Rising edge
- Falling edge
- Both edges