The figure below shows the AVR® DB devices,
laying out pin count variants and memory sizes:
- Vertical migration is possible
without code modification, as these devices are fully pin and feature
compatible.
- Horizontal migration to the left
reduces the pin count and therefore the available features.
Figure 1. AVR® DB Family Overview
The name of a device in the AVR® DB family is decoded
as follows:
Figure 2. AVR® DB Device Designations