VQFN48/ TQFP48 |
VQFN32/ TQFP32 |
SOIC28/ SSOP28/SPDIP28 |
Pin name(1,2) | Special |
ADC0 | ACn | DAC0 | OPAMP | ZCDn | USARTn | SPIn | TWIn(4) | TCAn | TCBn | TCD0 | EVSYS | CCL |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
44 | 30 | 22 | PA0 |
XTALHF1 |
0, TxD | 0, WO0 | LUT0, IN0 | ||||||||||
45 | 31 | 23 | PA1 | XTALHF2 | 0, RxD | 0, WO1 | LUT0, IN1 | ||||||||||
46 | 32 | 24 | PA2 |
TWI |
0, XCK | 0, SDA(HC) | 0, WO2 | 0, WO | EVOUTA | LUT0, IN2 | |||||||
47 | 1 | 25 | PA3 |
TWI |
0, XDIR | 0, SCL(HC) | 0, WO3 | 1, WO | LUT0, OUT | ||||||||
48 | 2 | 26 | PA4 | 0, TxD(3) | 0, MOSI | 0, WO4 | WOA | ||||||||||
1 | 3 | 27 | PA5 | 0, RxD(3) | 0, MISO | 0, WO5 | WOB | ||||||||||
2 | 4 | 28 | PA6 | 0, XCK(3) | 0, SCK | WOC | LUT0, OUT(3) | ||||||||||
3 | 5 | 1 | PA7 | CLKOUT |
0, OUT |
0, OUT |
0, XDIR(3) | 0, SS | WOD | EVOUTA(3) | |||||||
4 | PB0 | 3, TxD |
0, WO0(3) |
LUT4, IN0 | |||||||||||||
5 | PB1 | 3, RxD |
0, WO1(3) |
LUT4, IN1 | |||||||||||||
6 | PB2 |
TWI |
3, XCK | 1, SDA(HC)(3) |
0, WO2(3) |
EVOUTB | LUT4, IN2 | ||||||||||
7 | PB3 | TWI | 3, XDIR | 1, SCL(HC)(3) |
0, WO3(3) |
LUT4, OUT | |||||||||||
8 | PB4 | 3, TxD(3) | 1, MOSI(3) |
0, WO4(3) |
2, WO(3) | WOA(3) | |||||||||||
9 | PB5 | 3, RxD(3) | 1, MISO(3) |
0, WO5(3) |
3, WO | WOB(3) | |||||||||||
10 | 6 | 2 | PC0 | 1, TxD | 1, MOSI | 0, WO0(3) | 2, WO | LUT1, IN0 | |||||||||
11 | 7 | 3 | PC1 | 1, RxD | 1, MISO | 0, WO1(3) | 3, WO(3) | LUT1, IN1 | |||||||||
12 | 8 | 4 | PC2 |
TWI |
1, XCK | 1, SCK | 0, SDA(HC)(3) | 0, WO2(3) | EVOUTC | LUT1, IN2 | |||||||
13 | 9 | 5 | PC3 |
TWI |
1, XDIR | 1, SS | 0, SCL(HC)(3) | 0, WO3(3) | LUT1, OUT | ||||||||
14 | 10 | 6 | VDDIO2 | ||||||||||||||
15 | GND | ||||||||||||||||
16 | PC4 | 1, TxD(3) | 1, MOSI(3) | ||||||||||||||
17 | PC5 | 1, RxD(3) | 1, MISO(3) | ||||||||||||||
18 | PC6 | 1, XCK(3) | 1, SCK(3) | 0, SDA(C)(3) | 1, WO2(3) | LUT1, OUT(3) | |||||||||||
19 | PC7 | 1, XDIR(3) | 1, SS(3) | 0, SCL(C)(3) | EVOUTC(3) | ||||||||||||
20 | PD0 | AIN0 |
0, AINN1 |
0, WO0(3) | LUT2, IN0 | ||||||||||||
21 | 11 | 7 | PD1 | AIN1 | OP0, INP | 0, ZCIN | 0, WO1(3) | LUT2, IN1 | |||||||||
22 | 12 | 8 | PD2 | AIN2 |
0, AINP0 |
OP0, OUT | 0, WO2(3) | EVOUTD | LUT2, IN2 | ||||||||
23 | 13 | 9 | PD3 | AIN3 |
0, AINN0 |
OP0, INN | 0, WO3(3) | LUT2, OUT | |||||||||
24 | 14 | 10 | PD4 | AIN4 |
1, AINP2 |
OP1, INP | 0, WO4(3) | ||||||||||
25 | 15 | 11 | PD5 | AIN5 |
1, AINN0 |
OP1, OUT | 0, WO5(3) | ||||||||||
26 | 16 | 12 | PD6 | AIN6 |
0, AINP3 |
OUT | LUT2, OUT(3) | ||||||||||
27 | 17 | 13 | PD7 | VREFA | AIN7 |
0, AINN2 |
OP1, INN | EVOUTD(3) | |||||||||
28 | 18 | 14 | AVDD | ||||||||||||||
29 | 19 | 15 | AGND | ||||||||||||||
30 | PE0 | AIN8 | 0, AINP1 | 4, TxD | 0, MOSI(3) | 0, WO0(3) | |||||||||||
31 | PE1 | AIN9 | 2, AINP2 | OP2, INP | 4, RxD | 0, MISO(3) | 0, WO1(3) | ||||||||||
32 | PE2 | AIN10 | 0, AINP2 | OP2, OUT | 4, XCK | 0, SCK(3) | 0, WO2(3) | EVOUTE | |||||||||
33 | PE3 | AIN11 | OP2, INN | 1, ZCIN | 4, XDIR | 0, SS(3) | 0, WO3(3) | ||||||||||
34 | 20 | 16 | PF0 | XTAL32K1 | AIN16(5) | 2, TxD | 0, WO0(3) | WOA(3) | LUT3, IN0 | ||||||||
35 | 21 | 17 | PF1 | XTAL32K2 | AIN17(5) | 2, RxD | 0, WO1(3) | WOB(3) | LUT3, IN1 | ||||||||
36 | 22 | PF2 |
TWI |
AIN18(5) | 2, XCK | 1, SDA(HC) | 0, WO2(3) | WOC(3) | EVOUTF | LUT3, IN2 | |||||||
37 | 23 | PF3 |
TWI |
AIN19(5) | 2, XDIR | 1, SCL(HC) | 0, WO3(3) | WOD(3) | LUT3, OUT | ||||||||
38 | 24 | PF4 | AIN20(5) | 2, TxD(3) | 0, WO4(3) | 0, WO(3) | |||||||||||
39 | 25 | PF5 | AIN21(5) | 2, RxD(3) | 0, WO5(3) | 1, WO(3) | |||||||||||
40 | 26 | 18 | PF6(6) | RESET | |||||||||||||
41 | 27 | 19 | UPDI | UPDI | |||||||||||||
42 | 28 | 20 | VDD | ||||||||||||||
43 | 29 | 21 | GND |