The primary task of the SRAM memory is to store application data. Also, the program
stack is located at the end of SRAM. It is not possible to execute from
SRAM.
Table 1. Physical Properties of SRAM
MemoryProperty |
AVR32DB48
AVR32DB32
AVR32DB28
|
Size |
4 KB |
Start address |
0x7000 |