Symbol | Description | Typ. | Units | Conditions |
---|---|---|---|---|
θJA | Thermal Resistance Junction to Ambient (Thermal simulation, no airflow) | 60 | °C/W | 28-pin PDIP package (SP) |
74 | °C/W | 28-pin SOIC package (SO) | ||
67 | °C/W | 28-pin SSOP package (SS) | ||
36 | °C/W | 32-pin VQFN package (RXB) | ||
59 | °C/W | 32-pin TQFP package (PT) | ||
34 | °C/W | 48-pin VQFN package (6LX) | ||
56 | °C/W | 48-pin TQFP package (PT) | ||
30 | °C/W | 64-pin VQFN package (MR) | ||
39 | °C/W | 64-pin TQFP package (PT) | ||
TJMAX | Maximum Junction Temperature | 145 | °C | |
Notes:
|