Interrupt Control
Name:
INTCTRL
Offset:
0x00
Reset:
0x00
Access:
-
Bit
7
6
5
4
3
2
1
0
VDDIO2IE
Access
R/W
Reset
0
Bit 0 – VDDIO2IE: VDDIO2 Interrupt Enable
VDDIO2 Interrupt Enable
This bit controls whether the interrupt for a VDDIO2 Status change is enabled or not.
Value
Description
0
The VDDIO2 interrupt is disabled
1
The VDDIO2 interrupt is enabled