Bit7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RUNSTDBY | SOURCE | MULFAC[1:0] | |||||
AccessR/W | R/W | R/W | R/W | ||||
Reset0 | 0 | 0 | 0 |
Run Standby
This bit controls whether the Phase-Locked Loop (PLL) is always running or not.
Value | Description |
---|---|
0 | The PLL will only run if requested by a peripheral (1) |
1 | The PLL will always run in Active, Idle and Standby sleep modes (2) |
Select Source for PLL
This bit controls the Phase-Locked Loop (PLL) clock source.
Value | Name | Description |
---|---|---|
0 |
OSCHF | The internal high-frequency oscillator as PLL source |
1 |
XOSCHF | The external high-frequency clock or the external high-frequency oscillator as PLL source |
Multiplication Factor
Value | Name | Description |
---|---|---|
0x0 |
DISABLE | PLL is disabled |
0x1 |
2x | 2 x multiplication factor |
0x2 |
3x | 3 x multiplication factor |
0x3 |
- | Reserved |