GBWP |
Gain Bandwidth Product |
— |
5.0 |
— |
MHz |
|
TON |
Turn-on time |
— |
— |
— |
µs |
|
PM |
Phase margin |
— |
80 |
— |
Degrees |
|
SR |
Slew rate rise |
— |
9.5 |
— |
V/µs |
|
Slew rate fall |
— |
13 |
|
V/µs |
|
VOS |
Offset |
— |
< ±8 |
— |
mV |
VDD = 1.8 - 5.5V, VCM = -0.1 - (VDD
+ 0.1) V, Temp. -40ºC to 85ºC |
Offset |
— |
±0.5 |
— |
mV |
VDD = 3V, VCM= VDD/2 , Temp.
25ºC |
Input offset drift with temperature |
— |
±30 |
— |
µV/ºC |
|
Offset calibration step |
— |
0.5 |
— |
mV |
|
CMRR |
Common-Mode Rejection Ratio |
— |
70 |
— |
dB |
|
PSRR |
Power Supply Rejection Ratio |
— |
70 |
— |
dB |
|
AOL |
Open-loop gain |
— |
90 |
— |
dB |
|
VICM |
Input common-mode voltage |
-0.3 |
— |
VDD + 0.3 |
V |
IRSEL = 0 |
Input common-mode voltage |
-0.3 |
— |
VDD - 0.7 |
V |
IRSEL = 1
|
ISC |
Short circuit sourcing current |
— |
33 |
— |
mA |
|
Short circuit sinking current |
— |
27 |
— |
mA |
|
ENI |
Input noise voltage |
— |
180 |
— |
µVpp |
f = 0.1 - 10 Hz |
VOL |
Maximum output voltage swing |
— |
< 0.1 |
— |
V |
Iload= 1.5 mA |
VOH |
Maximum output voltage swing |
— |
> VDD - 0.1 |
— |
V |
Iload= 1.5 mA |
|
System gain accuracy with internal resistor ladder |
— |
< 5 |
— |
% |
|