Temperature Sensor Calibration n

The Temperature Sensor Calibration value contains correction factors for temperature measurements from the on-chip temperature sensor. The SIGROW.TEMPSENSE0 is a correction factor for the gain/slope (unsigned), and SIGROW.TEMPSENSE1 is a correction factor for the offset (signed).
Name:
TEMPSENSEn
Offset:
0x04 + n*0x02 [n=0..1]
Reset:
[Temperature sensor calibration value]
Access:
-
Bit15141312111098
TEMPSENSE[15:8]
AccessRRRRRRRR
Resetxxxxxxxx
Bit76543210
TEMPSENSE[7:0]
AccessRRRRRRRR
Resetxxxxxxxx

Bits 15:0 – TEMPSENSE[15:0]: Temperature Sensor Calibration word n

Temperature Sensor Calibration word n

Refer to the Analog-to-Digital Converter section for a description of how to use the value stored in this bit field.