When the CPU is halted in Debug mode, the analog portions of the OPAMP peripheral
will continue to operate as before the CPU halt. If the DBGRUN bit is
‘1
’ in the DBGCTRL register, the digital interface of the OPAMP
peripheral will also continue operating normally.