Control B
Bit7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
ASYNC | CCMPINIT | CCMPEN | CNTMODE[2:0] | ||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 |
Asynchronous Enable
Writing this bit to ‘1
’ will allow asynchronous
updates of the TCB output signal in Single-Shot mode.
Value | Description |
---|---|
0 | The output will go HIGH when the counter starts after synchronization |
1 | The output will go HIGH when an event arrives |
Compare/Capture Pin Initial Value
This bit is used to set the initial output value of the pin when a pin output is used. This bit has no effect in 8-bit PWM mode and Single-Shot mode.
Value | Description |
---|---|
0 | Initial pin state is LOW |
1 | Initial pin state is HIGH |
Compare/Capture Output Enable
1
’ enables the waveform output. This will make the waveform
output available on the corresponding pin, overriding the value in the corresponding
PORT output register. The corresponding pin direction must be configured as an
output in the PORT peripheral.Value | Description |
---|---|
0 | Waveform output is not enabled on the corresponding pin. |
1 | Waveform output will override the output value of the corresponding pin. |
Timer Mode
Writing to this bit field selects the Timer mode.
Value | Name | Description |
---|---|---|
0x0 | INT | Periodic Interrupt mode |
0x1 | TIMEOUT | Time-out Check mode |
0x2 | CAPT | Input Capture on Event mode |
0x3 | FRQ | Input Capture Frequency Measurement mode |
0x4 | PW | Input Capture Pulse-Width Measurement mode |
0x5 | FRQPW | Input Capture Frequency and Pulse-Width Measurement mode |
0x6 | SINGLE | Single-Shot mode |
0x7 | PWM8 | 8-Bit PWM mode |