USARTn Pin Position
Bit7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
USART3[1:0] | USART2[1:0] | USART1[1:0] | USART0[1:0] | ||||
AccessR/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W |
Reset0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
USART 3 Signals
This bit field controls the pin positions for USART 3 signals.
Value | Name | Description | |||
---|---|---|---|---|---|
TxD | RxD | XCK | XDIR | ||
0x0 |
DEFAULT | PB0 | PB1 | PB2 | PB3 |
0x1 |
ALT1 | PB4 | PB5 | PB6 | PB7 |
0x2 |
- | Reserved | |||
0x3 |
NONE | Not connected to any pins |
USART 2 Signals
This bit field controls the pin positions for USART 2 signals.
Value | Name | Description | |||
---|---|---|---|---|---|
TxD | RxD | XCK | XDIR | ||
0x0 |
DEFAULT | PF0 | PF1 | PF2 | PF3 |
0x1 |
ALT1 | PF4 | PF5 | Not available | Not available |
0x2 |
- | Reserved | |||
0x3 |
NONE | Not connected to any pins |
USART 1 Signals
This bit field controls the pin positions for USART 1 signals.
Value | Name | Description | |||
---|---|---|---|---|---|
TxD | RxD | XCK | XDIR | ||
0x0 |
DEFAULT | PC0 | PC1 | PC2 | PC3 |
0x1 |
ALT1 | PC4 | PC5 | PC6 | PC7 |
0x2 |
- | Reserved | |||
0x3 |
NONE | Not connected to any pins |
USART 0 Signals
This bit field controls the pin positions for USART 0 signals.
Value | Name | Description | |||
---|---|---|---|---|---|
TxD | RxD | XCK | XDIR | ||
0x0 |
DEFAULT | PA0 | PA1 | PA2 | PA3 |
0x1 |
ALT1 | PA4 | PA5 | PA6 | PA7 |
0x2 |
- | Reserved | |||
0x3 |
NONE | Not connected to any pins |