VLM Control

Name:
VLMCTRL
Offset:
0x08
Reset:
0x00
Access:
-
Bit76543210
VLMLVL[1:0]
AccessR/WR/W
Reset00

Bits 1:0 – VLMLVL[1:0]: VLM Level

VLM Level

These bits select the VLM threshold relative to the BOD threshold (LVL in BOD.CTRLB).

ValueNameDescription
0x00 OFF VLM disabled
0x01 5ABOVE VLM threshold 5% above the BOD threshold
0x02 15ABOVE VLM threshold 15% above the BOD threshold
0x03 25ABOVE VLM threshold 25% above the BOD threshold