Status
Bit7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
VDDIO2S | |||||||
Access | R | ||||||
Reset | 0 |
VDDIO2 Status
Writing to this bit has no effect.
Value | Description |
---|---|
0 | The VDDIO2 supply voltage is below the acceptable range for operation. The MVIO pins are tri-stated. |
1 | The VDDIO2 supply voltage is within the acceptable range for operation. The MVIO pin configurations are loaded from the corresponding PORT registers. |