In applications where a rail-to-rail input voltage range is not needed, the
OPAMP peripheral may be configured to save power. Writing ‘1
’ to the
Input Range Select (IRSEL) bit in the Power Control (PWRCTRL) register reduces the
voltage range of the op amp inputs, which also reduces power consumption. See the
Electrical Characteristics section for more information about the expected
voltage range and power consumption.