Command
Bit7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
SPCONV | STCONV | ||||||
Access | R/W | R/W | |||||
Reset | 0 | 0 |
Stop Conversion
Writing a ‘1
’ to this bit will end the current
measurement. This bit will take precedence over the Start Conversion (STCONV)
bit. Writing a ‘0
’ to this bit has no effect.
Start Conversion
Writing a ‘1
’ to this bit will start a conversion as
soon as any ongoing conversions are completed. If in Free-Running mode, this
will start the first conversion. STCONV will read as ‘1
’ as
long as a conversion is in progress. When the conversion is complete, this bit
is automatically cleared. Writing a ‘0
’ to this bit has no
effect.