To write to I/O registers protected by CCP, the following steps are
required:
- 1.The software writes the signature that
enables change of the protected I/O registers to the CCP bit field in the CPU.CCP
register.
- 2.Within four instructions, the software
must write the appropriate data to the protected I/O register.
The protected change is
automatically disabled after the CPU executes a write instruction.