Compare Clear B
The TCDn.CMPBCLRL and TCDn.CMPBCLRH register pair represents the 12-bit TCDn.CMPBCLR value. This register is continuously compared to the counter value. Then, the outputs from the comparators are used for generating waveforms.
Bit15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
CMPBCLR[11:8] | |||||||
Access | R/W | R/W | R/W | R/W | |||
Reset | 0 | 0 | 0 | 0 | |||
Bit7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
CMPBCLR[7:0] | |||||||
AccessR/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W |
Reset0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Compare B Clear
This bit field holds the value of the compare register.