CLK_TCD
frequencies above maximum CLK_TCD_SYNC must be prescaled
with the Synchronization Prescaler (SYNCPRES in TCDn.CTRLA),
so the synchronizer clock meets these specifications
Symbol
Description
Min.
Typ.
Max.
Unit
Condition
fCLK_TCD_SYNC
CLK_TCD_SYNC maximum frequency
—
—
48
MHz
Note:
1.These parameters are for design guidance only and are
not covered by production test limits.