Power Control
Bit7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
IRSEL | |||||||
Access | R/W | ||||||
Reset | 0 |
Input Range Select
Value | Description |
---|---|
0 | The op amp input voltage range is rail-to-rail |
1 | The op amp input voltage range and power consumption are reduced. See the Electrical Characteristics section for more information. |