The Clock Failure Detection Test (CFDTST) bit in the Main Clock Control C (CLKCTL.CTRLC) register can be used to trigger a clock failure in the clock failure detector. Depending on the use-case, there are two different modes of testing the clock failure detector.