The analog output of the DAC can be internally connected to
other peripherals when the ENABLE bit in the Control A
(DACn.CTRLA) register is written to ‘1
’. When
the DAC analog output is only being used internally, the Output
Buffer Enable (OUTEN) bit in DACn.CTRLA can be
‘0
’.