System Configuration 1
Bit7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
MVSYSCFG[1:0] | SUT[2:0] | ||||||
Access | R | R | R | R | R | ||
Reset | 0 | 1 | 0 | 0 | 0 |
MVIO System Configuration
Value | Name | Description |
---|---|---|
0x0 | Reserved | - |
0x1 | DUAL | Device used in a dual supply configuration |
0x2 | SINGLE | Device used in a single supply configuration |
0x3 | Reserved | - |
Start-up Time
Value | Description |
---|---|
0x0 | 0 ms |
0x1 | 1 ms |
0x2 | 2 ms |
0x3 | 4 ms |
0x4 | 8 ms |
0x5 | 16 ms |
0x6 | 32 ms |
0x7 | 64 ms |