Main Clock Control B
Bit7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
PDIV[3:0] | PEN | ||||||
Access | R/W | R/W | R/W | R/W | R/W | ||
Reset | 0 | 0 | 0 | 0 | 0 |
Prescaler Division
This bit field controls the division ratio of the Main Clock (CLK_MAIN) prescaler
when the Prescaler (PEN) bit is ‘1
’.
Value | Name | Description |
---|---|---|
0x0 | 2X | Divide by 2 |
0x1 | 4X | Divide by 4 |
0x2 | 8X | Divide by 8 |
0x3 | 16X | Divide by 16 |
0x4 | 32X | Divide by 32 |
0x5 | 64X | Divide by 64 |
0x8 | 6X | Divide by 6 |
0x9 | 10X | Divide by 10 |
0xA | 12X | Divide by 12 |
0xB | 24X | Divide by 24 |
0xC | 48X | Divide by 48 |
Other | - | Reserved |
Prescaler Enable
This bit controls whether the Main Clock (CLK_MAIN) prescaler is enabled or not.
Value | Description |
---|---|
0 | The CLK_MAIN prescaler is disabled |
1 | The CLK_MAIN prescaler is enabled, and the division ratio is controlled by the Prescaler Division (PDIV) bit field |