Symbol | Description | Min. | Typ | Max. | Units | Conditions |
---|---|---|---|---|---|---|
Data EEPROM Memory Specifications | ||||||
ED | Data EEPROM byte endurance | 100k | — | — | Erase/Write cycles | -40°C ≤ TA ≤ +85°C |
tD_RET | Characteristic retention | — | 40 | — | Year | Provided no other violated specifications |
ND_REF | Total Erase/Write cycles before refresh | 1M | 4M | — | Erase/Write cycles | -40°C ≤ TA ≤ +85°C |
tD_CE | Full EEPROM Erase | — | 10 | — | ms | |
VD_RW | VDD for Read or Erase/Write operation | VDDMIN | — | VDDMAX | V | |
tD_BEW | Byte and multi-byte erase | — | 11 | — | ms | |
Byte write | — | 11 | — | |||
Atomic byte erase/write | — | 11 | — | |||
Program Flash Memory Specifications | ||||||
EP | Flash memory cell endurance | 10k | — | — | Erase/Write cycles | -40°C ≤ TA ≤ +85°C |
tP_RET | Characteristic retention | — | 40 | — | Year | Provided no other violated specifications |
VP_RD | VDD for Read operation | VDDMIN | — | VDDMAX | V | |
VP_REW | VDD for Erase/Write operation | VDD(2) | — | VDDMAX | V | |
tP_PE | Page Erase | — | 10 | — | ms | |
tP_CE | Chip Erase | — | — | — | ms | |
tP_WRD | Byte/Word Write | — | 70 | — | μs | |
Notes:
|