Symbol | Description | Min. | Typ. | Max. | Unit | Condition |
---|---|---|---|---|---|---|
fSCK | SCK clock frequency | — | — | 10 | MHz | |
TSCK | SCK period | 100 | — | — | ns | |
tSCKW | SCK high/low width | — | 0.5×TSCK | — | ns | |
tSCKR | SCK rise time | — | 2.7 | — | ns | |
tSCKF | SCK fall time | — | 2.7 | — | ns | |
tMIS | MISO setup to SCK | — | 10 | — | ns | |
tMIH | MISO hold after SCK | — | 10 | — | ns | |
tMOS | MOSI setup to SCK | — | 0.5×TSCK | — | ns | |
tMOH | MOSI hold after SCK | — | 1.0 | — | ns |