Op Amp n Resistor Ladder Multiplexer
Bit7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
MUXWIP[2:0] | MUXBOT[2:0] | MUXTOP[1:0] | |||||
AccessR/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W |
Reset0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Multiplexer for Wiper
Value | Name | Description |
---|---|---|
0x0 | WIP0 | R1 = 15R, R2 = 1R |
0x1 | WIP1 | R1 = 14R, R2 = 2R |
0x2 | WIP2 | R1 = 12R, R2 = 4R |
0x3 | WIP3 | R1 = 8R, R2 = 8R |
0x4 | WIP4 | R1 = 6R, R2 = 10R |
0x5 | WIP5 | R1 = 4R, R2 = 12R |
0x6 | WIP6 | R1 = 2R, R2 = 14R |
0x7 | WIP7 | R1 = 1R, R2 = 15R |
Multiplexer for Bottom
Value | Name | Description |
---|---|---|
0x0 | OFF | Multiplexer off |
0x1 | INP | Positive input pin for OPn |
0x2 | INN | Negative input pin for OPn |
0x3 | DAC | DAC output (DAC and DAC output buffer must be enabled) |
0x4 | LINKOUT | OP[n-1] output(1) |
0x5 | GND | Ground |
Other | - | Reserved |
Multiplexer for Top
Value | Name | Description |
---|---|---|
0x0 | OFF | Multiplexer off |
0x1 | OUT | OPn output |
0x2 | VDD | VDD |
Other | - | Reserved |