Op Amp n Calibration
Bit7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
CAL[7:0] | |||||||
AccessR/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W |
Resetx | x | x | x | x | x | x | x |
Calibration of Input Offset Voltage
0x00
’ provides the most negative value of offset adjustment,
‘0x80
’ provides no offset adjustment, and
‘0xFF
’ provides the most positive value of offset
adjustment.