General Purpose Register n
These are General Purpose Registers that can be used to store data, such as global variables and flags, in the bit accessible I/O memory space.
Name:
GPRn
Offset:
0x00 + n*0x01 [n=0..3]
Reset:
0x00
Access:
-
Bit
7
6
5
4
3
2
1
0
GPR[7:0]
Access
R/W
R/W
R/W
R/W
R/W
R/W
R/W
R/W
Reset
0
0
0
0
0
0
0
0
Bits 7:0 – GPR[7:0]: General Purpose Register Byte
General Purpose Register Byte