MUX Control
Bit7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
INVERT | INITVAL | MUXPOS[2:0] | MUXNEG[2:0] | ||||
AccessR/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W |
Reset0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Invert AC Output
1
’ enables inversion of the output of the AC. This inversion
has to be taken into account when using the AC output signal as an input signal to
other peripherals or parts of the system.AC Output Initial Value
Value | Name | Description |
---|---|---|
0x0 | LOW | Output
initialized to ‘0 ’ |
0x1 | HIGH | Output
initialized to ‘1 ’ |
Positive Input MUX Selection
Value | Name | Description |
---|---|---|
0x0 |
AINP0 | Positive pin 0 |
0x1 |
AINP1 | Positive pin 1 |
0x2 |
AINP2 | Positive pin 2 |
0x3 |
AINP3 | Positive pin 3 |
Other |
- | Reserved |
Negative Input MUX Selection
Value | Name | Description |
---|---|---|
0x0 |
AINN0 | Negative pin 0 |
0x1 |
AINN1 | Negative pin 1 |
0x2 |
AINN2 | Negative pin 2 |
0x3 |
DACREF | DAC Reference |
Other |
- | Reserved |