Watchdog Timer Configuration

The default value given in this fuse description is the factory-programmed value, and should not be mistaken for the Reset value.

Name:
WDTCFG
Offset:
0x00
Reset:
0x00
Access:
-
Bit76543210
WINDOW[3:0]PERIOD[3:0]
AccessRRRRRRRR
Reset00000000

Bits 7:4 – WINDOW[3:0]: Watchdog Window Time-out Period

Watchdog Window Time-out Period

This value is loaded into the WINDOW bit field of the Watchdog Control A (WDT.CTRLA) register at the end of the start-up sequence, after power-on or Reset.

Bits 3:0 – PERIOD[3:0]: Watchdog Time-out Period

Watchdog Time-out Period

This value is loaded into the PERIOD bit field of the Watchdog Control A (WDT.CTRLA) register at the end of the start-up sequence after power-on or Reset.