For larger pin count package types, there are several VDD and corresponding GND pins. All the VDD pins in the microcontroller are internally connected. The same voltage must be applied to each of the VDD pins.
The following figure shows the recommendation for connecting a power supply to the VDD pin(s) of the device.