VIN |
Input voltage range |
-0.2 |
— |
VDD |
V |
|
VOFF |
Input offset
voltage |
— |
±5 |
— |
mV |
0.7V < VIN <
(VDD-0.7V) |
— |
±20 |
— |
-0.2V < VIN < VDD |
CMRR |
Common Mode input Rejection Ratio |
— |
— |
— |
dB |
|
VHYST |
Hysteresis |
— |
10 |
— |
mV |
HYSMODE = 0x1 |
— |
25 |
— |
HYSMODE = 0x2 |
— |
50 |
— |
HYSMODE = 0x3 |
tRESP |
Response time, rising edge |
— |
50 |
— |
ns |
Power Profile 0 |
Response time, falling edge |
— |
50 |
— |
ns |
Response time, rising edge |
— |
200 |
— |
ns |
Power Profile 1 |
Response time, falling edge |
— |
250 |
— |
ns |
Response time, rising edge |
— |
400 |
— |
ns |
Power Profile 2 |
Response time, falling edge |
— |
480 |
— |
ns |