The I/O memory ranging from 0x00 to 0x3F can be accessed by a single-cycle CPU
instruction using the IN
or OUT
instructions.
The single-cycle I/O registers ranging from 0x00 to 0x1F (VPORTx and GPR) are also
directly bit-accessible using the SBI
or CBI
instruction. In these single-cycle I/O registers, single bits can be checked by using
the SBIS
or SBIC
instruction.
Refer to the Instruction Set Summary section for further details.