Symbol | Description | Min. | Typ. | Max. | Units | Conditions |
---|---|---|---|---|---|---|
fOSCHF | Precision calibrated OSCHF frequency | — |
1(2) 2(2) 3(2) 4 8(2) 12(2) 16(2) 20(2) 24(2) |
— | MHz | |
%CAL | OSCHF tune step size | — | 0.4 | — | % | |
tOSCHF_ST | OSCHF wake-up from sleep start-up time | — | 24 | — | μs |
Device in Idle or Standby mode VREGCTRL.PMODE = FULL |
— | 100 | — | μs |
Device in Power-Down mode VREGCTRL.PMODE = AUTO |
||
fOSC32K | Internal OSC32K frequency | — | 32.768 | — | kHz | |
tOSC32K_ST | OSC32K wake-up from sleep start-up time | — | 400 | — | μs | |
Notes:
|