Symbol | Description | Min. | Typ. | Max.(2) | Units | Conditions |
---|---|---|---|---|---|---|
fXOSC32 | Frequency | — | 32.768 | — | kHz | |
CL | Crystal load capacitance | — | — | 18 | pF | LPMODE = 0 |
— | — | 8 | pF | LPMODE = 1 |
||
ESR | Equivalent Series Resistance | — | — | 100 | kΩ | LPMODE = 0 |
— | — | 50 | kΩ | LPMODE = 1 |
||
tXOSC32_ST | XOSC32 start-up time | — | 300 | — | ms | CL = 9 pF, XOSC32 in High Power mode |
Notes:
|