Sym. | Description | Min. | Typ. | Max. | Units | Conditions |
---|---|---|---|---|---|---|
tRST | RESET pin pulse-width low to ensure reset(1) | 2.5 | — | — | μs | |
RRST_UP | RESET pin pull-up resistor | — | 35 | — | kΩ | |
TWDT | Watchdog Timer time-out period | — | 500 | — | ms | 1:512 Prescaler |
TSUT | Power-up timer period | — | 64 | — | ms | SUT = 0x07 |
TOST | Oscillator start-up timer period(2) | — | 1024 | — | cycles | |
VBOD | Brown-out Detect voltage(3) | — |
1.90 2.45 2.7 2.85 |
— |
V V V V |
BODLEVEL0 BODLEVEL1 BODLEVEL2 BODLEVEL3 |
VBOD_HYS | Brown-out Detect hysteresis | — | 44 | — | mV | |
tBOD_ST | Brown-out Detect start-up time | — | 1.9 | — | μs | |
tBOD_128HZ | BOD response time Sampling Mode @128 Hz | — | 7.81 | — | ms | SAMPFREQ=0 |
tBOD_32HZ | BOD response time Sampling Mode @32 Hz | — | 31.25 | — | ms | SAMPFREQ=1 |
tBOD_RST | Brown-out reset response time | — | 3 | — | μs | |
Notes:
|
Symbol | Description | Min. | Typ. | Max. | Units | Conditions |
---|---|---|---|---|---|---|
VDET | Voltage detection threshold | — | 5 | — | % of BOD Threshold | VLMLVL = 0x01 |
— | 15 | — | % of BOD Threshold | VLMLVL = 0x02 |
||
— | 25 | — | % of BOD Threshold | VLMLVL = 0x03 |