Brown-Out Detector Configuration
The default value given in this fuse description is the factory-programmed value, and should not be mistaken for the Reset value.
Bit7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
LVL[2:0] | SAMPFREQ | ACTIVE[1:0] | SLEEP[1:0] | ||||
AccessR | R | R | R | R | R | R | R |
Reset0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
BOD Level
Value | Name | Description |
---|---|---|
0x0 | BODLEVEL0 | 1.9V |
0x1 | BODLEVEL1 | 2.45V |
0x2 | BODLEVEL2 | 2.70V |
0x3 | BODLEVEL3 | 2.85V |
Other | - | Reserved |
BOD Sample Frequency
Value | Name | Description |
---|---|---|
0 | 128HZ | The sample frequency is 128 Hz |
1 | 32HZ | The sample frequency is 32 Hz |
BOD Operation Mode in Active and Idle
Value | Name | Description |
---|---|---|
0x0 | DISABLE | BOD disabled |
0x1 | ENABLE | BOD enabled in continuous mode |
0x2 | SAMPLE | BOD enabled in sampled mode |
0x3 | ENABLEWAIT | BOD enabled in continuous mode. Execution is halted at wake-up until BOD is running |
BOD Operation Mode in Sleep
Value | Name | Description |
---|---|---|
0x0 | DISABLE | BOD disabled |
0x1 | ENABLE | BOD enabled in continuous mode |
0x2 | SAMPLE | BOD enabled in sampled mode |
0x3 | - | Reserved |