Symbol | Description | Min. | Typ. | Max.(2) | Units | Conditions |
---|---|---|---|---|---|---|
fXOSCHF | Frequency | 4 | — | 24 | MHz | |
CL | Crystal load capacitance | — | 9 | — | pF | |
ESR | Equivalent Series Resistance | — | — | 200 | kΩ | 8 MHz (XOSCHFCTRLA.FRQRANGE = 0x0 ) |
— | — | 60 | kΩ | 16 MHz (XOSCHFCTRLA.FRQRANGE = 0x1 ) |
||
— | — | 40 | kΩ | 24 MHz (XOSCHFCTRLA.FRQRANGE = 0x2 ) |
||
— | — | 40 | kΩ | 32 MHz (XOSCHFCTRLA.FRQRANGE = 0x3 ) |
||
tXOSCHF_ST | XOSCHF start-up time | — | 700 | — | ns | 4 MHz crystal |
Notes:
|