Operating Conditions:
|
||||||
---|---|---|---|---|---|---|
Symbol | Description | Min. | Typ. | Max. | Units | Conditions |
VOUT | Output voltage range | GND + 100 mV | — | VDD - 100 mV | V | |
IOUT | Output sink | — | — | — | A | |
Output source | — | — | — | A | ||
VLSB | Resolution | — | 10 | — | Bit | |
VACC | Absolute accuracy | — | 1 | — | LSb | |
tST | Settling time(1) | — | 7 | — | μs | VDD = 3.0V VDACREF = VDD |
— | 10 | — | μs | VDD = 5.5V VDACREF = VDD |
||
INL | Integral Non-Linearity | — | 1 | — | LSb | |
DNL | Differential Non-Linearity | — | 0.2 | — | LSb | |
EOFF | Offset error | — | 0.55 | — | LSb | |
EGAIN | Gain error | — | 2.8 | — | LSb | |
Note:
|