Symbol | Description | Min. | Typ. | Max. | Units | Conditions |
---|---|---|---|---|---|---|
Input Low Voltage | ||||||
VIL | I/O PORT: | |||||
|
— | — | 0.2×VDD | V | ||
|
— | — | 0.3×VDD | V | ||
|
— | — | 0.8 | V | ||
RESET Pin | — | — | 0.2×VDD | V | ||
TTL level | — | — | 0.8 | V | ||
Input High Voltage | ||||||
VIH | I/O PORT: | |||||
|
0.8×VDD | — | — | V | ||
|
0.7×VDD | — | — | V | ||
|
1.35 | — | — | V | ||
RESET Pin | 0.8×VDD | — | — | V | ||
TTL level | 1.6 | — | — | V | ||
Input Leakage Current(2) | ||||||
IIL | I/O PORTS(3) | — | <5 | — | nA | GND ≤ VPIN ≤ VDD, pin at high-impedance, 85°C |
— | <5 | — | nA | GND ≤ VPIN(5) ≤ VDD, pin at high-impedance, 125°C |
||
RESET Pin(4) | — | ±50 | — | nA | GND ≤ VPIN ≤ VDD, pin at high-impedance, 85°C |
|
Pull-up Current | ||||||
IPUR | — | 140 | — | μA | VDD = 3.0V, VPIN = GND | |
Output Low Voltage | ||||||
VOL | Standard I/O Ports | — | — | 0.6 | V | IOL = 10 mA, VDD = 3.0V |
Output High Voltage | ||||||
VOH | Standard I/O Ports | VDD-0.7 | — | — | V | IOH = 6 mA, VDD = 3.0V |
Pin Capacitance | ||||||
CIO | Op amp output | — | 9 | — | pF | |
VREFpin | — | 7 | — | pF | ||
XTAL pins | — | 4 | — | pF | ||
Other pins | — | 4 | — | pF | ||
Notes:
|