External Clock Sources
These external clock sources are available:
- The XTALHF1 and XTALHF2 pins are
dedicated to driving a high-frequency crystal oscillator (XOSCHF)
- Instead of a crystal oscillator,
XTALHF1 can be configured to accept an external clock source
- The XTAL32K1 and XTAL32K2 pins are dedicated to driving a 32.768 kHz crystal
oscillator (XOSC32K)
- Instead of a crystal oscillator, XTAL32K1 can be configured to accept an
external clock source