Boot Size

The default value given in this fuse description is the factory-programmed value, and should not be mistaken for the Reset value.

Name:
BOOTSIZE
Offset:
0x08
Reset:
0x00
Access:
-
Bit76543210
BOOTSIZE[7:0]
AccessRRRRRRRR
Reset00000000

Bits 7:0 – BOOTSIZE[7:0]: Boot Section Size

Boot Section Size

This bitfield controls the size of the boot section in blocks of 512 bytes. A value of 0x00 defines the entire Flash as Boot Code section.

For more details, refer to the Nonvolatile Memory Controller section.