LUT n Control B
Bit7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
INSEL1[3:0] | INSEL0[3:0] | ||||||
AccessR/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W |
Reset0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
LUT n Input 1 Source Selection
These bits select the source for input 1 of LUT n.
Value | Name | Description |
---|---|---|
0x0 |
MASK | Masked input |
0x1 |
FEEDBACK | Feedback input |
0x2 |
LINK | Output from LUT[n+1] as input source |
0x3 |
EVENTA | Event A as input source |
0x4 |
EVENTB | Event B as input source |
0x5 |
IN1 | LUTn-IN1 as input source |
0x6 |
AC1 | AC1 OUT as input source |
0x7 |
ZCD1 | ZCD1 OUT as input source |
0x8 |
USART1 | USART1 TXD as input source |
0x9 |
SPI0 | SPI0 MOSI as input source |
0xA |
TCA0 | TCA0 WO1 as input source |
0xB |
TCA1 | TCA1 WO1 as input source |
0xC |
TCB1 | TCB1 WO as input source |
0xD |
TCD0 | TCD0 WOB as input source |
Other |
- | Reserved |
LUT n Input 0 Source Selection
These bits select the source for input 0 of LUT n.
Value | Name | Description |
---|---|---|
0x0 |
MASK | Masked input |
0x1 |
FEEDBACK | Feedback input |
0x2 |
LINK | Output from LUT[n+1] as input source |
0x3 |
EVENTA | Event A as input source |
0x4 |
EVENTB | Event B as input source |
0x5 |
IN0 | LUTn-IN0 as input source |
0x6 |
AC0 | AC0 OUT as input source |
0x7 |
ZCD0 | ZCD0 OUT as input source |
0x8 |
USART0 | USART0 TXD as input source |
0x9 |
SPI0 | SPI0 MOSI as input source |
0xA |
TCA0 | TCA0 WO0 as input source |
0xB |
TCA1 | TCA1 WO0 as input source |
0xC |
TCB0 | TCB0 WO as input source |
0xD |
TCD0 | TCD0 WOA as input source |
Other |
- | Reserved |