Data Store

The Data Store module is the access point to Mi-V for executing commands and for reading or writing the status of executed commands. This module generates a data read request to the Mi-V soft processor and stores the data in a TPSRAM (Two-Port SRAM). The data is read by the Data Gen module and transmitted to IAP Target.

The Data Store module handles the following user requests: