Exporting the IAP Image

The following figure shows Export Bitstream window that is used to export the IAP image. To open this window, select Configure Programming Options from Libero Design Flow > Handoff Design for Production.
Figure 1. Export Bitstream Window (IAP Image)
Important: The bitstream must be exported after it is generated.