Programming Options for IAP Image

The IAP image is the image that is programmed on the MPF200T device for IAP update. The IAP image is generated from iap_target_c.prjx project. The following figure shows the programming options configured for the IAP .spi image. To open this window, select Configure Programming Options from Libero Design Flow > Program Design.
Figure 1. Programming Options of the IAP Image
Graphical user interface, application Description automatically generated