Exporting the GOLDEN Image

The following figure shows the Export Bitstream window that is used to export the GOLDEN image. To open this window, select Configure Programming Options from Libero Design Flow > Handoff Design for Production.
Figure 1. Export Bitstream Window (GOLDEN Programming Image)
Important: The bitstream must be exported after it is generated.