CoreSPI_0 (IAP Initiator)

The CoreSPI IP is used to program the external SPI Flash using the Mi-V processor. This IP interfaces the fabric logic to the external SPI Flash, which is connected to the system controller.

SPI Clock = System Clock/2x(16+1).

The following figure shows the CoreSPI_0 configuration.
Figure 1. CoreSPI Configuration